IESNA:LM-63-2002
[TEST]P1445085
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-300W-T5-HSS)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 5 WITH HOUSE SIDE SHIELD
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]36378
TILT=NONE
1 36932 1 181 25 1 2 0.315 0.46 0
1 1 286.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6198.7 6203.2 6210.3 6220 6230.4 6242.7 6256.5 6272.9 6291 6312.2
6337.4 6366.7 6397.7 6433.3 6473 6516.2 6561.9 6608.6 6658.6 6708.2
6760.4 6812.4 6865.5 6924.2 6982.6 7045.3 7109.7 7178.2 7250.8 7326.7
7406.8 7488.3 7574.2 7666.3 7758.5 7854.3 7949.4 8048.1 8149.3 8249.9
8358.8 8464.6 8571.2 8668.1 8760.7 8849.4 8933.5 9013 9091.2 9173.9
9259.9 9349.9 9441.5 9543.2 9655.1 9764.8 9876.6 9984 10088.4 10190.8
10291.3 10376 10449.9 10520.8 10613.4 10709.9 10768 10775.9 10765.1 10639
10223.3 9409 8357.6 7330.1 6322.7 4826.5 2878.9 1248.2 953.2 677.3
401.5 365.4 334.1 302.8 270.8 237.6 201.3 165.3 134.2 110.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6203.8 6209.9 6218.5 6228 6240.2 6254.5 6270.7 6289.7 6311.2
6336.1 6364.4 6394.6 6428.2 6466.1 6508.6 6553.7 6598.7 6648.1 6698.6
6750.2 6804.2 6860.2 6920.5 6983.3 7048.3 7114.2 7185.6 7259.9 7333.3
7407.7 7481.9 7557.7 7634.2 7710 7788.8 7863.3 7935.9 8007 8078.8
8154.8 8238.2 8330.4 8429.3 8533.1 8638.8 8747.8 8861.4 8983.4 9111.6
9246 9381.6 9523.1 9666.5 9808.5 9947.5 10082.5 10212.5 10332.7 10442
10545.4 10634.1 10711.9 10781.8 10848.8 10931.5 11019.2 11083.2 11093.1 11047.8
10908.9 10550.3 9886.4 8974.9 7975.4 6858.8 5412.7 3430.2 1602.1 1200.2
802.5 404.8 360.6 321.8 284.4 248.5 213.4 180.8 149.2 116.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6202 6208.1 6215.6 6226 6239.8 6254.6 6271.7 6292.9 6317.4
6343.4 6372.7 6405.4 6439.3 6476.1 6517.2 6563.6 6611.5 6661.3 6713.7
6768.6 6825.1 6883.7 6944.3 7005.1 7068.6 7133.4 7201.7 7271.3 7339.3
7402.7 7464.8 7532.9 7600.1 7665.6 7736.9 7804.6 7873.8 7940.1 8010.8
8077.6 8147.3 8227.3 8312.3 8401.2 8490.9 8586.5 8688.8 8795.9 8910.5
9026.6 9147.7 9273.2 9399.3 9539.1 9683.2 9830.1 9979 10129.7 10281.4
10430.2 10581.9 10730.6 10877.4 11028.1 11167.9 11292 11398.4 11503.8 11593.4
11635.8 11600.3 11480.2 11261.5 10926.6 10423.3 9644.3 8617.2 7352.3 5626.6
3443.2 1653.6 1205.9 791.3 376.6 304.5 251.8 208.5 166.8 119.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6203.5 6208.5 6215.3 6227 6241.1 6259.5 6280.3 6302.8 6327.2
6355.2 6387.2 6420.6 6458.1 6496.2 6536.2 6580.7 6626.4 6679.7 6729.2
6772.6 6821.6 6874.5 6928.2 6981 7039.4 7095.6 7161.6 7222.7 7281.5
7340.8 7410.1 7474 7536.9 7607.1 7679.8 7750.4 7820.7 7893.7 7958.5
8022.8 8092.9 8156.7 8230.7 8307.8 8386.7 8477.9 8576.4 8680.7 8786.4
8884.1 8989 9104.7 9224.1 9349.5 9483.3 9626.7 9767.8 9917 10062.8
10212.5 10354.3 10490.3 10630.1 10777.9 10929.6 11064.5 11193.5 11316.7 11417.1
11484.1 11500.9 11456.5 11360 11174.8 10836 10318.9 9525.5 8362.4 6880.9
5036.5 3100.4 1373.5 1030.9 706.4 381.9 319 250.7 175.2 103.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6202.5 6205.8 6213.1 6223.9 6241.5 6262.1 6283 6305.8 6333.5
6362.3 6393 6425.8 6461.3 6500.9 6530.9 6566.1 6605.2 6640.6 6684.7
6734.9 6787.8 6836.9 6895 6950.8 7013 7076.9 7140.6 7202.6 7258.8
7314.2 7357.2 7407.1 7459.2 7523.3 7588.5 7650.6 7705.5 7767.8 7823.9
7892.5 7969.1 8048.8 8130.3 8213.2 8286.2 8361.7 8445.6 8531.5 8627.3
8728.1 8830.5 8940.3 9045.4 9137.6 9234 9334.4 9440.2 9544.2 9644.8
9738.7 9834.6 9931.8 10019.4 10086.4 10160.3 10231.2 10274.5 10306.1 10305.1
10275.5 10205.6 10098.2 9910.1 9614.3 9269.9 8765.2 8102.7 7189.6 5837.2
4107.8 2240.1 943.9 632 322 255.7 205.5 165.7 128.6 99.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6200.6 6203.1 6210.9 6223 6241.1 6259.5 6279.4 6303.4 6329.5
6357 6387.1 6420.4 6442.1 6469 6500.4 6536.3 6583.4 6629.1 6673.6
6721 6781.2 6844.6 6908.3 6958.4 6999.2 7039.7 7084.9 7147.7 7212.5
7260.5 7316.4 7373.9 7439.2 7504 7565.5 7612.8 7647.9 7695.6 7753
7819.3 7891.9 7967.7 8023.2 8095.1 8172.5 8264.5 8348.3 8429.3 8518.7
8605.7 8685.3 8768 8846.5 8917.1 8972.9 9036.2 9109.4 9177 9232.4
9280.2 9306.3 9288.3 9211.3 9140.6 9084.2 9053.2 9004.5 8907.2 8740.9
8426.6 8000.1 7452.9 6856.5 6263.4 5668.8 4868.7 3668.6 2192.7 938.9
702.2 470.9 239.6 207.1 177 148.7 121.6 97 74.5 52
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6197.7 6199.4 6204.2 6215.4 6231.7 6249.7 6268.8 6292 6317
6342.4 6371.1 6391.8 6410.7 6437.7 6469.4 6514.9 6551.4 6596.1 6650.2
6709.8 6769.3 6815.2 6843.3 6877.4 6931.9 6981.2 7019.7 7074 7142.1
7213.1 7273.1 7311 7358.3 7420.3 7486.5 7556 7607.6 7670.6 7752.7
7829.4 7900.3 7970.6 8031.7 8092 8156.8 8204 8250.5 8317.7 8380.7
8442 8493.9 8491.7 8439.9 8427.2 8449.6 8483.6 8501.7 8497.7 8488.6
8485.4 8460.1 8398.1 8325 8231.9 8141.4 8019.5 7873.2 7638.4 7361.9
6866.5 6222 5615.6 5092.5 4627.8 4073.5 3001.5 1929.5 873.1 322
271.5 221.1 171.1 147 124.3 102 79.9 57.9 41.4 24.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6195.7 6196.4 6200 6207.9 6222.1 6239.8 6258.2 6279.2 6300.5
6323.2 6349.6 6369 6386.5 6407.3 6437.7 6479.3 6512.9 6553.1 6608.9
6666.6 6717.1 6747.8 6783.8 6845.8 6883.4 6929.1 6990.6 7050.9 7098.6
7132 7179.5 7234.4 7289.5 7320 7366.6 7417 7455.2 7500.2 7533.3
7580.5 7602 7621.1 7677.2 7722 7798.2 7805.1 7781.8 7825.4 7889.3
7929.2 7954 7996.7 8020.6 8019.6 8019.5 8003.5 7994.5 7909.4 7912
7847.5 7780.9 7699.8 7611 7525.8 7424 7338.5 7205.3 7066.2 6896.2
6649 6290 5850.1 5350.8 4830 4310.4 3808.3 2887 1965.7 1044.4
745.2 446.1 156.2 133 111.7 90.6 71.3 54.3 42 29.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6194.4 6193.4 6196 6202.1 6211.8 6225.1 6242.5 6262.6 6284
6306.6 6335.4 6371.4 6394.1 6421.8 6448.5 6483.7 6524.1 6561.1 6606.7
6662.5 6716.7 6748.4 6737.9 6760.2 6803.2 6840.7 6898.9 6956.1 6986.7
7014.3 7066.1 7120.2 7141.4 7182 7214.5 7248.1 7252.2 7107.4 6995.8
7048.3 7108.6 7167.3 7144 7150.3 7199 7255.6 7269.9 7276.8 7123.4
7103.9 7128.9 7153.4 7226.4 7229.2 7228.1 7188.3 7031.9 7053.8 7043.8
7015.1 6952.3 6867.9 6840.9 6764.3 6607.2 6631.2 6672.1 6704.5 6529.6
6357.5 6219.5 6045.7 5777.7 5501.1 5190.5 4813 4384.1 3871.7 3160.1
2176.4 1192.9 839.6 486.2 135.9 107.2 82.5 63.3 46.9 33.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6194.7 6193.1 6194.2 6198.8 6206.2 6215.3 6230 6252.7 6281.8
6315.2 6349.4 6386.5 6424.3 6463.8 6492 6508.6 6474.3 6489.7 6533.8
6571.6 6614.3 6670.5 6725.5 6766.2 6806.6 6856.1 6882.8 6757.4 6608.7
6631.6 6638.8 6668.1 6714.4 6764.9 6806.3 6827.7 6836 6648.5 6569.5
6625.6 6675.7 6668.1 6687.8 6736.4 6770 6570.4 6460.1 6496 6560.8
6589.9 6602.8 6366.2 6337.9 6367.3 6385.1 6300.7 6090.6 6166.5 6245.7
6217.9 6007.4 5981.1 5890.3 5767.6 5714.9 5551.1 5464.7 5347.6 5236.2
5115.8 4953.9 4768.7 4569.1 4334.3 4049.2 3668.8 3173.4 2555.4 1937.3
1319.2 738.9 433.1 130.7 105.2 87.7 71.4 53.9 38.4 22.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6194.4 6193.4 6194.1 6197.5 6204.1 6212.6 6231.7 6257 6284.6
6316.4 6348.1 6383.7 6420.6 6370.5 6382.7 6427.6 6474.1 6524.4 6578.6
6629.9 6665.5 6695.5 6682.3 6406.3 6406 6445.4 6490.1 6525.4 6562.9
6602.7 6648.3 6504.1 6317.7 6345.7 6372.6 6411.5 6463.8 6489.5 6508.4
6260.5 6170.7 6215.9 6221.4 6254.8 6288.2 5998.8 5946.7 5996.8 6015.5
6013.3 5627.7 5673.3 5733.7 5780.5 5458.5 5390.7 5405.3 5161.5 5016.6
5020.6 4631.4 4613.1 4371.7 4238.1 3931.2 3814 3488 3241.4 2927.6
2716.1 2582.9 2374.9 2166.2 1957.4 1746.9 1466.4 1192.9 875.9 529.8
325.3 122.1 72.7 50.7 39.2 30.6 25.6 20.6 15.6 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6194.1 6192.4 6194.4 6197.4 6202.1 6215.5 6237.6 6261.2 6287.1
6312.7 6345.2 6352.7 6293.5 6330.5 6375.9 6422 6471.1 6521.1 6565.7
6609 6511.6 6298.7 6337.5 6378.9 6427.7 6483.3 6533.6 6588 6521.2
6236.1 6276.5 6319.1 6367.8 6418.8 6463.9 6500.6 6115.2 6068.9 6109.7
6159.2 6187.7 6172.4 5775.5 5815.9 5873.4 5905.7 5815.6 5452.1 5507.4
5564 5617 5142.6 5124.6 5137.7 4777.7 4594.4 4597.6 4151.3 4046.2
3932.3 3481.5 3384.5 2888.1 2575.3 2240.3 1905.4 1568.2 1166.4 817.3
731.8 639.3 538.4 435 343.5 249.3 155.1 74.5 55.1 35.7
16.6 14.5 12.9 11.6 10.5 9.5 8.6 7.8 7.2 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6195.7 6195.4 6196.8 6201.4 6205.6 6221.1 6243.5 6266.1 6290.9
6316.7 6348.9 6312.9 6297.1 6337.7 6379.5 6426.6 6475.5 6517.4 6560.3
6582.6 6281.3 6287.8 6328.9 6373.8 6426.6 6479.9 6532.5 6534.4 6202.9
6246.8 6298 6358.5 6420.1 6477.7 6530 6162.1 6132.6 6190 6254.6
6318.9 6334.8 5876 5909.9 5951.2 5985.1 5864.3 5450.2 5474.7 5504.2
5525.2 4980.5 4994.5 5014.5 4617.5 4409.5 4410.3 3944.8 3815.9 3789.5
3174.6 3150.6 2533.9 2191.8 1849.7 1508.2 1197.9 796.5 395.3 0.7
0.6 0.6 0.6 0.6 0.7 0.8 0.9 1.1 1.3 1.5
1.8 2.1 2.4 2.7 3 3.4 3.7 4.1 4.5 4.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6197 6197.3 6201 6205.3 6210.9 6226 6248.1 6270.5 6297.2
6323.8 6354.6 6368.3 6304.6 6345.5 6388.1 6434.5 6485.9 6535.1 6582.2
6627.4 6536.2 6328.1 6371.2 6416.2 6467.9 6527.2 6581.7 6633.4 6553.7
6285.9 6331.8 6377.2 6429.8 6478.3 6523.5 6556.8 6158.7 6130.7 6171.2
6216.1 6244.9 6247.4 5844 5888.7 5943.5 5968.3 5881.7 5530 5584
5641.1 5683.8 5198.3 5198.7 5201.3 4837.9 4668.8 4678.6 4204.2 4119.8
3971 3551.8 3417.4 2949.7 2602.9 2251.5 1900.3 1547.4 1117.7 767.5
656.7 559 451.6 342.1 244.9 148.6 84.5 38.9 31 23
15.1 13.4 12.1 11 10.1 9.3 8.3 7.6 7.1 6.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6198.4 6200.4 6204.6 6210.3 6219 6228.9 6251.2 6277.4 6307.2
6338.5 6371.2 6407.9 6446.2 6406 6411.4 6460 6512.1 6565.9 6622.2
6676.9 6710.7 6745.9 6749.2 6481.9 6488.2 6537.1 6581.6 6620.7 6658.8
6708.5 6754.7 6592.6 6419.3 6449.1 6476.7 6522.1 6570.4 6588.4 6617.7
6367.9 6292.2 6328 6331.6 6364.7 6394.7 6078.2 6066.9 6109.1 6128.9
6119.9 5751.3 5805.9 5866.7 5923.2 5542.9 5513.2 5535.8 5253.9 5149.5
5150.7 4754.6 4745.8 4440.4 4350.1 4011.5 3898.3 3580.8 3274.3 2925.5
2709.5 2563 2323.5 2059.8 1796.2 1532.1 1231.8 949.3 639.1 455.4
271.6 88.4 59.7 47.7 37.4 28.9 24 19.2 14.4 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6200.7 6204 6209.7 6217.5 6228 6242.7 6258.4 6282.2 6312
6345.3 6382.4 6423.6 6465.1 6510.3 6542.8 6578.3 6554.2 6564.2 6605.5
6649.8 6706.7 6767.5 6817.5 6866.9 6911.4 6967.3 6990.2 6876.3 6730.3
6748.1 6762.1 6802.3 6855.8 6910.4 6944.9 6962 6962.4 6773 6705.6
6764.9 6802 6791.4 6825.1 6873.3 6913.6 6703.8 6609.9 6654.2 6721.2
6736 6752.8 6488.6 6498.6 6534.7 6550.3 6419.8 6283.7 6356.6 6430.7
6348.2 6165.5 6136.9 6020.3 5909.9 5839.6 5673 5581.4 5427.8 5284
5137.9 4957.8 4747.7 4501.2 4196.2 3871.4 3428.9 2833.9 2191.9 1549.8
915.1 648.9 382.8 121 103.2 86.9 70.3 52.1 37 21.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6201.7 6207.2 6214.2 6225.4 6238.9 6255.3 6273.9 6295.5 6318.5
6343.9 6377.2 6418.9 6445.8 6479.4 6513.9 6559.2 6597 6642.7 6701.1
6761 6811 6848.1 6848 6879.1 6916.7 6962.7 7025.1 7081.5 7108.9
7146 7199.9 7255.5 7278 7320 7350.7 7380 7381.1 7240.6 7144.5
7202.9 7264.6 7304.7 7267.8 7289.3 7348.6 7397.4 7427.9 7418.9 7266.8
7280 7305.9 7341.7 7408.3 7407.6 7403.4 7353.1 7221.4 7236.2 7217.7
7177.4 7092.9 7015 6980 6879 6740 6769.1 6792 6772.9 6524.8
6316.2 6130.1 5910.8 5610.8 5310 4968.7 4518.9 3994.2 3342.4 2442.8
1543.2 656.5 407 158.9 125.3 99.7 77.6 58.7 41.5 24.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6204 6209.2 6218.1 6231.9 6247.6 6264.9 6285.4 6308.4 6331.9
6359.9 6392.7 6413.2 6441.6 6470.4 6507.5 6544.7 6586.1 6638.5 6696.8
6751.4 6802 6837.2 6890.2 6957 6998.7 7050.4 7119.3 7181.3 7222.6
7268.2 7324.9 7386.6 7444.2 7475.8 7524.3 7563.1 7602.7 7644.1 7674.1
7723.1 7737 7762 7823.8 7880.3 7953.9 7930.9 7925.8 7983.9 8060.7
8100.3 8125.3 8182.1 8192.7 8196.8 8190.9 8163.6 8141.2 8049.1 8050.2
7951.3 7882.8 7783.6 7678.3 7584.3 7469.9 7350 7176 7008.8 6802.7
6498.2 6064.5 5568.7 5053.5 4554.5 3986.3 3299.2 2668.9 2038.6 1408.3
778 169.7 145.8 124.4 104.1 84.6 66.3 50.2 35.5 20.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6202.8 6211.4 6222.3 6236.8 6253.5 6273.4 6295.8 6319.5 6344.2
6374.6 6410.8 6434.9 6464.5 6495.3 6535 6580 6626.5 6678.3 6739.9
6801.2 6854.6 6899.7 6932.7 6986.9 7049.4 7091.5 7140.9 7210.4 7284.8
7351.6 7401.9 7450.6 7505.6 7569.5 7639.8 7698.1 7754.3 7829.1 7906.2
7978.7 8063.1 8140.3 8205.3 8272.1 8330 8374.6 8435.4 8499.3 8556.4
8607.1 8631.5 8583.8 8555.7 8571.4 8604.1 8631.5 8625.3 8607 8595.3
8577.1 8522 8465.9 8355.2 8271.9 8145.3 7991 7776.4 7535.9 7092.1
6451.4 5786.4 5222.6 4783.2 4231.7 3314.9 2115.7 977.9 708.6 461.6
214.7 183.8 160.1 136.8 114.4 91.5 68.6 45.7 26.4 11.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6202.8 6211.2 6223 6238.4 6255.4 6274.5 6297.2 6323 6349.6
6378.7 6414.9 6454.3 6484.3 6516.8 6553.1 6597 6649.9 6696.5 6749.5
6810.3 6877.2 6943.4 7003.3 7059.9 7102.7 7148.4 7215.8 7287.8 7346
7403.7 7465 7533.3 7596.2 7655 7698.7 7731.7 7779.4 7831.8 7893
7962.4 8038.2 8108.3 8185.3 8270.3 8360.5 8441.4 8523.7 8618 8711.3
8791.7 8875.3 8958.1 9034.9 9091 9148.4 9211.4 9267.3 9312.7 9351.7
9371.4 9348.9 9271.6 9204.3 9150.6 9110.2 9066 8976.3 8824.1 8574.9
8205.6 7653.8 7010.9 6379.7 5765.9 5083.8 4091.3 2768.4 1356.8 976.5
619.5 262.6 228.8 198.5 169.2 141.4 115 92.7 68.7 44.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6203.8 6212.4 6223.9 6239 6255.5 6274.1 6295.4 6322.1 6349.5
6378.1 6411.8 6451.1 6497.1 6537.1 6574.2 6614.4 6655.4 6705.4 6759.8
6818.5 6867.8 6928 6985.7 7053.1 7122 7189 7252 7310.7 7369.6
7420.5 7470.7 7524.3 7594.4 7661.5 7727.9 7778.7 7839.5 7895.8 7967
8042.7 8119.3 8194.3 8270.7 8337.9 8415.2 8507.5 8601.2 8700.7 8800.1
8899.6 9005.5 9108.3 9200.5 9295.6 9384.2 9481.6 9579.8 9664 9748.5
9844.3 9934.7 10008.6 10075.6 10147.5 10216.4 10267.6 10301.1 10313.9 10283.4
10212.5 10106.1 9946.5 9666.7 9288.3 8795.1 8164.7 7396.3 6353.2 4950.6
3173.4 1511.7 1098.6 698.6 298.6 236 190.8 152.6 115.5 90.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6205.5 6212.9 6222.5 6236 6252.7 6269 6289 6312.7 6337.8
6366 6399.2 6435.7 6475.8 6519.1 6567.1 6619.2 6672.1 6722 6765.8
6817.8 6874.1 6926.7 6986.2 7045.6 7105.9 7168.3 7225.5 7285.7 7352.8
7417 7481.6 7557.8 7633.5 7709.5 7784.9 7855 7923.4 7993.4 8061.8
8125.7 8190.3 8263.7 8337.6 8424.1 8522.8 8627.1 8730.7 8829.8 8929.3
9033.9 9149.2 9261.3 9387.6 9520.2 9655.7 9795.7 9932.7 10069.7 10200.7
10328.7 10463.7 10609.4 10755.2 10889.2 11017.2 11137.4 11252.6 11358 11436.8
11472.3 11467.4 11420.1 11286.1 11035 10659.7 10107.1 9259.6 7934.1 6220.3
4370.1 2442.8 951.2 736.5 552.9 369.3 304.7 234.3 156.8 90.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6204.1 6211.6 6221.9 6234.2 6248 6263.4 6281.2 6302.4 6325.9
6352.3 6382.6 6416.2 6452.7 6491.8 6536.9 6585.1 6637.6 6691.2 6747.3
6805.1 6865.4 6927.2 6991.8 7054.5 7118.3 7185.5 7253.6 7316.7 7377.9
7444.6 7512.2 7579.2 7651.7 7721.4 7792.2 7865.4 7939.4 8011.1 8082
8155.8 8231.8 8310.8 8393.4 8485.7 8583.4 8692.1 8804 8912.7 9024.5
9143.1 9268.8 9398.2 9533.1 9675.7 9816.1 9961.3 10102.2 10246 10394.7
10544.4 10695.1 10841.9 10983.7 11121.6 11260.5 11398.4 11512.7 11587.5 11667.3
11720.5 11693.9 11546.2 11332.4 11004.4 10403.6 9567.1 8572.2 7301.9 5520.4
3220.3 1522.2 1114.2 745.1 376.1 302.4 252.7 208.6 165.9 116.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6204.6 6211.1 6220.2 6231.2 6244.1 6257.3 6274.5 6294 6316
6340.8 6369.1 6400.3 6435.7 6476.7 6519.7 6565.8 6615.9 6665.2 6718.1
6770.6 6827.5 6885.7 6948.6 7013.1 7082.4 7154.1 7223.8 7297.3 7369.5
7443.7 7519.7 7594.2 7670.9 7749.4 7828 7903.3 7977.8 8049.5 8121
8199 8285.1 8379.9 8478.5 8585.1 8690.6 8801.6 8921.4 9046.4 9174.7
9311.1 9447.2 9590.6 9732 9874.6 10012.5 10147.5 10277.5 10394.7 10499.1
10598.6 10701 10794.6 10865.5 10917.7 10989.6 11080.3 11142.3 11147.2 11090.1
10955.2 10629.1 9987.9 9078.4 8047.6 6916.5 5490.8 3644.5 1802.6 811.1
601.2 417.6 367.5 328.5 289.5 250.6 214.5 181 148.8 115.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6198.7 6203.2 6210.3 6220 6230.4 6242.7 6256.5 6272.9 6291 6312.2
6337.4 6366.7 6397.7 6433.3 6473 6516.2 6561.9 6608.6 6658.6 6708.2
6760.4 6812.4 6865.5 6924.2 6982.6 7045.3 7109.7 7178.2 7250.8 7326.7
7406.8 7488.3 7574.2 7666.3 7758.5 7854.3 7949.4 8048.1 8149.3 8249.9
8358.8 8464.6 8571.2 8668.1 8760.7 8849.4 8933.5 9013 9091.2 9173.9
9259.9 9349.9 9441.5 9543.2 9655.1 9764.8 9876.6 9984 10088.4 10190.8
10291.3 10376 10449.9 10520.8 10613.4 10709.9 10768 10775.9 10765.1 10639
10223.3 9409 8357.6 7330.1 6322.7 4826.5 2878.9 1248.2 953.2 677.3
401.5 365.4 334.1 302.8 270.8 237.6 201.3 165.3 134.2 110.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
